2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

HFCD20812

1/2 JACO Valved Coupling Insert
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 60 psi, 4.2 bar
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All