Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs

    HFC12

    See HFC12 Products

    Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. HFC12 couplings are also available in NSF-listed versions. 

    Assets & Downloads

    Features Benefits
    High efficiency valve More flow in a compact size
    Ergonomic design Easy to grip, simple to operate
    Polypropylene material Chemically resistant and gamma sterilizable
    Compatible Mates with HFC35 and HFC57 couplings

    Specifications & CV Value

    Operating Conditions (Fluid Transfer)

    Pressure: Vacuum to 60 psi, 4.2 bar
    Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

    Materials

    Main components and valves: Polypropylene
    Thumb Latch: Polypropylene
    Valve spring: 316 stainless steel
    O-rings: EPDM
    Panel mount gasket: EPDM
    External springs and pin: 316 stainless steel
    Compression nut, gripper, ferrule: Polypropylene

    Other

    Color: Light gray with charcoal gray latch
    Tubing range: 3/8" to 3/4", 9.5mm to 19mm
    Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000

    Cv Value

    Cv ~ 3.94 (56.77) max
    Cv ~ 2.50 (36.02) max
    Cv ~ 2.04 (29.39) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
    Based on sealing performance after 72 hours of exposure to pressure and temperature.

    Validation Reports

    Extractables Reports

    Products

    Body

    HFC12612

    3/8 JACO Non-Valved Panel Mount Coupling Body

    HFC12812

    1/2 JACO Non-Valved Panel Mount Coupling Body

    HFC13612

    3/8 JACO Non-Valved In-Line Coupling Body

    HFC13812

    1/2 JACO Non-Valved In-Line Coupling Body

    HFC161012

    5/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC161212

    3/4 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC16612

    3/8 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC16812

    1/2 Hose Barb Non-Valved Panel Mount Coupling Body

    HFC171012

    5/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC171212

    3/4 Hose Barb Non-Valved In-Line Coupling Body

    HFC17612

    3/8 Hose Barb Non-Valved In-Line Coupling Body

    HFC17812

    1/2 Hose Barb Non-Valved In-Line Coupling Body

    HFCD12612

    3/8 Compression Valved Panel Mount Coupling Body

    HFCD16612

    3/8 Hose Barb Valved Panel Mount Coupling Body

    HFCD16812

    1/2 Hose Barb Valved Panel Mount Coupling Body

    Insert

    HFC20812

    1/2 Compression Non-Valved In-Line Insert

    HFC221012

    5/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC221212

    3/4 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22612

    3/8 Hose Barb Non-Valved In-Line Coupling Insert

    HFC22812

    1/2 Hose Barb Non-Valved In-Line Coupling Insert

    HFC231212

    3/4 Hose Barb Non-Valved Elbow Coupling Insert

    HFC23612

    3/8 Hose Barb Non-Valved Elbow Coupling Insert


    1 2  Page
    Back to Top