2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
3D Representation

CQHD06100104

In-Line Coupling Body, 1/4 Flare
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Pressure Range:
Vacuum to 80 psi, 5.5 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
32°F - 225°F (0°C - 107°C)
Seal Options:
Viton FKM
Valve Spring:
PEEK
Valve Option:
Valved

Recently Viewed

View All