Termination Size

Valved?

Seal Options

Mounting Options

Spring in FlowPath?

RFID Enabled

Chemical Handling

Connecting chemicals and caution. Safety is your priority, no matter what the conditions of your application. When it comes to chemical handling, no one strives harder than CPC to provide quick disconnect fitments, closures, couplings and chemical dispensing systems that protect workers and the environment from hazardous leaks and spills. Our chemically resistant products suit a wide variety of applications such as semiconductor, fabric and ceramic dyes, flavorings, LCD, solar, pharmaceutical manufacturing and chemical management and more.
  • CQG

    CQG

    Read More
    High purity couplings features our patented pressure-balanced, non-spill design.
  • CQH1

    CQH

    Read More
    Designed for high-purity use and features all plastic construction.
  • FFC352

    FFC35

    Read More
    Flux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).
  • HFC121

    HFC12

    Read More
    Flow comparable to many 1/2" flow couplings in a 3/8" body size.
  • HFC35571

    HFC35 & HFC57

    Read More
    Polysulfone couplings for demanding applications and chemical resistance.
  • NS13

    NS1

    Read More
    The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
  • NS2121

    NS212

    Read More
    An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
  • NS44

    NS4

    Read More
    Feature non-spill valves in a compact size, at a great price.
  • NS64

    NS6

    Read More
    Non-spill couplings that are lightweight, chemically resistant and easy to use.
  • NSH2

    NSH

    Read More
    Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
  • PLC123

    PLC12

    Read More
    Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
  • PMC123

    PMC12

    Read More
    Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.