Category

    Termination Size

      Valved?

        Mounting Options

          Brewing

          What do coffee, beer and tea all have in common? They create an undesirable mess when they’re spilled. With CPC’s reliable quick disconnect couplings, you don’t need to access a water shutoff valve, use separate tools to remove existing fittings, clean up spills from tubing or apply sealant to prevent leaks. These easy-to-use solutions require no tools for connecting or disconnecting, and they feature automatic shutoff valves to stop water flow, preventing leaks and spills. This makes them ideal for manufacturers and a relief for service professionals. For applications in hard-to-reach places, CPC couplings feature pivoting elbows to help avoid kinks or unnecessary bends in the fluid lines. They can be used with braided, non-braided and copper tubing, and they eliminate the expense of additional parts.
          • APC3

            APC

            APC Series couplings deliver ease-of-use and excellent flow in a compact size.
          • HFC124

            HFC12

            Flow comparable to many 1/2" flow couplings in a 3/8" body size.
          • PLC7

            PLC

            1/4" flow coupling offers the widest selection of sizes and configurations.