Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BACD22006MBLK

3/8 Hose Barb Valved In-Line BreakAway Coupling Insert Molded Black
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Molded Black
Pressure Range:
Vacuum to 20 psi, 1.4 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
0°F - 150°F (-18°C - 66°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Weight:
.0138 Ounce
Bag Qty:
25

Mating Parts

Different Order Unit

Recently Viewed

View all recently visited products