BACD22006
3/8 Hose Barb Valved In-Line BreakAway Coupling Insert
- Material:
- Acetal
- Material Finish:
- Molded White
- Pressure Range:
- Vacuum to 20 psi, 1.4 bar
- Color:
- White
- Mounting Option:
- Free Floating
- Temperature Range:
- 0°F - 150°F (-18°C - 66°C)
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Weight:
- .0138 Ounce
- Bag Qty:
- 25