BACD22004MBLK
1/4 Hose Barb Valved In-Line BreakAway Coupling Insert Molded Black
- Material:
- Acetal
- Material Finish:
- Molded Black
- Pressure Range:
- Vacuum to 20 psi, 1.4 bar
- Color:
- Black
- Mounting Option:
- Free Floating
- Temperature Range:
- 0°F - 150°F (-18°C - 66°C)
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Weight:
- .0128 Ounce
- Bag Qty:
- 25