Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

GS520

Screw-type Fitting, 5/16 UNF X 5/32 HB, White Acetal
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Valve Option:
Non-Valved
Body Type:
Other
Bag Qty:
100

Recently Viewed

View all recently visited products