Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

BC430

Bayonet Fitting, bayonet male X 1/8 HB, White Nylon
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Nylon
Material Finish:
Natural
Color:
White
Valve Option:
Non-Valved
Body Type:
Other
Bag Qty:
100

Recently Viewed

View all recently visited products