Sanitary

Sanitary couplings attach directly to popular 3/4" mini and 1" maxi size sanitary connections, eliminating the need for cumbersome adapters or tubing assemblies. Direct attachment allows faster connection to and disconnection from installed, rigid and flexible piping systems.
Features Benefits

Ergonomic thumb latch

Easy to operate - even with gloved hands

3/4" mini and 1" maxi sanitary terminations Install with standard gaskets and clamps
Compatible with MPC and MPX Series Easy conversion to industry standard connections on single-use systems
BSE/TSE free materials Meet ADCF requirements
Pressure: Vacuum to 60 psi, 4.14 bar
Temperature: -40°F (-40°C) to 300°F (149°C)
 
Materials:
Main components: Polysulfone (amber tint), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Sanitary sizes: 3/4" mini and 1" maxi
   
Sterilization:  
Autoclave: At 270°F (132°C) for 60 minutes, up to 25 cycles
EtO: Up to five cycles
Gamma irradiation: Up to 50 Kilograys
E-Beam: Up to 50 Kilograys
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
Sanitary
straight-through Cv ~ 5.5 (79.25) max with MPC inserts and 14.2 (204.60) max with MPX inserts

Legend
Legend

7 list items
  • «
  • 1
  • »

Product

Bodies

MPC3301639 product photo

MPC3301639

MPC3301639
1 Sanitary Non-Valved Coupling Body
Product ID: MPC3301639
MPC3301239 product photo

MPC3301239

MPC3301239
3/4 Sanitary Non-Valved Coupling Body
Product ID: MPC3301239
MPX3301239 product photo

MPX3301239

MPX3301239
3/4 Sanitary Coupling Body
Product ID: MPX3301239

Inserts

MPX44024T39M product photo

MPX44024T39M

MPX44024T39M
1-1/2 Sanitary Non-Valved MPX Coupling Insert
Product ID: MPX44024T39M
MPC44024T39M product photo

MPC44024T39M

MPC44024T39M
1 1/2 Sanitary Non-Valved MPC Coupling Insert
Product ID: MPC44024T39M
MPC44012T39M product photo

MPC44012T39M

MPC44012T39M
3/4 Sanitary Non-Valved MPC Coupling Insert
Product ID: MPC44012T39M
MPX44012T39M product photo

MPX44012T39M

MPX44012T39M
3/4 Sanitary Non-Valved MPX Coupling Insert
Product ID: MPX44012T39M
7 list items
  • «
  • 1
  • »

Recently Viewed

View All