MPX

MPX Series couplings add ease of use and security to your most critical fluid handling applications.

Choose from a full line of connectors and configurations, including pressure sealing caps and plugs in sizes to fit 3/8" and 1/2" tubing. MPX couplings offer optional locking sleeves to further guard against accidental disconnects. In addition, coupling halves can be rotated when connected reducing tube kinks.

Features Benefits
Ergonomic thumb latch Easy to operate – even with gloved hands
USP Class VI materials Meet biocompatibility requirements
Sterilizable by autoclave, Et0, e-beam, or gamma Reusable, yet economical enough to allow disposability
Parting line-free hose barb Eliminates potential leak path
ADCF-free materials   Meet BSE/TSE requirements
Materials:
Main components:

Polycarbonate (purple tint), USP Class VI, ADCF

 

Polysulfone (amber tint), USP Class VI, ADCF

Locking sleeves: Polysulfone (white), USP Class VI,

ADCF

Thumb latches:

Polycarbonate (white), PVDF (white), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum-cured, USP Class VI, ADCF

   
Sterilization:  
 Gamma Irradiation:

Up to 50 kGy irradiation

Autoclave:

Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.

 

Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

MPX Water Flow      
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv ~ 14.2 (204.60) max

Legend
Legend

19 list items

Product

Bodies

MPC17X1703 product photo

MPC17X1703

MPC17X1703
MPC Body x MPX Back-to-Back Body Adapter
Product ID: MPC17X1703
MPC17X1739 product photo

MPC17X1739

MPC17X1739
MPC Body x MPX Back-to-Back Body Adapter
Product ID: MPC17X1739
MPX17839 product photo

MPX17839

MPX17839
1/2 Hose Barb Non-Valved Coupling Body
Product ID: MPX17839
MPX17X1703 product photo

MPX17X1703

MPX17X1703
MPX to MPX Back-to-Back Body Adapter
Product ID: MPX17X1703
MPX17X1739 product photo

MPX17X1739

MPX17X1739
MPX to MPX Back-to-Back Body Adapter
Product ID: MPX17X1739

Caps & Plugs

MPX30003M product photo

MPX30003M

MPX30003M
MPX Coupling Plug
Product ID: MPX30003M
MPX30039M product photo

MPX30039M

MPX30039M
MPX Coupling Plug
Product ID: MPX30039M

Inserts

MPC22C2239M product photo

MPC22C2239M

MPC22C2239M
MPC to MPC Back-to-Back Insert Adapter
Product ID: MPC22C2239M
MPC22X2239M product photo

MPC22X2239M

MPC22X2239M
MPC to MPX Back-to-Back Insert Adapter
Product ID: MPC22X2239M
MPX22803M product photo

MPX22803M

MPX22803M
1/2 Hose Barb Non-Valved Coupling Insert
Product ID: MPX22803M
MPX22839M product photo

MPX22839M

MPX22839M
1/2 Hose Barb Non-Valved Coupling Insert
Product ID: MPX22839M
MPX22X2239M product photo

MPX22X2239M

MPX22X2239M
MPX to MPX Back-to-Back Insert Adapter
Product ID: MPX22X2239M
19 list items

Recently Viewed

View all recently visited products