MPX

MPX Series couplings add ease of use and security to your most critical fluid handling applications.

Choose from a full line of connectors and configurations, including pressure sealing caps and plugs in sizes to fit 3/8" and 1/2" tubing. MPX couplings offer optional locking sleeves to further guard against accidental disconnects. In addition, coupling halves can be rotated when connected reducing tube kinks.

Features Benefits
Ergonomic thumb latch Easy to operate – even with gloved hands
USP Class VI materials Meet biocompatibility requirements
Sterilizable by autoclave, Et0, e-beam, or gamma Reusable, yet economical enough to allow disposability
Parting line-free hose barb Eliminates potential leak path
ADCF-free materials   Meet BSE/TSE requirements
Materials:
Main components:

Polycarbonate (purple tint), USP Class VI, ADCF

 

Polysulfone (amber tint), USP Class VI, ADCF

Locking sleeves: Polysulfone (white), USP Class VI,

ADCF

Thumb latches:

Polycarbonate (white), PVDF (white), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum-cured, USP Class VI, ADCF

   
Sterilization:  
 Gamma Irradiation:

Up to 50 kGy irradiation

Autoclave:

Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.

 

Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

MPX Water Flow      
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-through Cv ~ 14.2 (204.60) max

Legend
Legend

22 list items

Product

Bodies

MPX17X1703 product photo

MPX17X1703

MPX to MPX Back-to-Back Body Adapter
MPC17X1739 product photo

MPC17X1739

MPC Body x MPX Back-to-Back Body Adapter
MPXK17839 product photo

MPXK17839

1/2 Hose Barb Non-Valved Coupling Body With Lock
MPX17839 product photo

MPX17839

1/2 Hose Barb Non-Valved Coupling Body
MPX17803 product photo

MPX17803

1/2 Hose Barb Non-Valved Coupling Body
MPC17X1703 product photo

MPC17X1703

MPC Body x MPX Back-to-Back Body Adapter
MPXK17803 product photo

MPXK17803

1/2 Hose Barb Non-Valved Coupling Body With Lock
MPX17X1739 product photo

MPX17X1739

MPX to MPX Back-to-Back Body Adapter
MPX3301239 product photo

MPX3301239

3/4 Sanitary Coupling Body

Caps & Plugs

MPX32039 product photo

MPX32039

MPX Coupling Cap
MPX30039M product photo

MPX30039M

MPX Coupling Plug
MPX32003 product photo

MPX32003

MPX Coupling Cap
22 list items

Recently Viewed

View All