Back-to-Back Adapters

MPC/MPX Back-to-Back Adapters give end users the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing. Combining both MPC and MPX couplings provides a reducing option for users who need to transition between tubing diameters ranging from 1/8” to 1/2”.
Features Benefits
Compatible with MPC and MPX Series inserts Easy conversion to industry standard connections or single-use systems
Tubing reduction option Allows easy transition between multiple size tubing from 1/8" to 1/2" ID
Ergonomic thumb latches Easy to operate - even with gloved hands 
BSE/TSE free materials



Meet ADCF requirements
Pressure: Vacuum to 60 psi, 4.1 bar
Temperature:

Polycarbonate: -40°F to 250°F (-40°C to 121°C)

  Polysulfone: -40°F to 300°F (-40°C to 149°C)

Materials:
Main component:


 

Polycarbonate (purple tint), USP Class VI, ADCF

 

Polysulfone (amber tint), USP Class VI, ADCF

Thumb latches:

Polycarbonate (white), USP Class VI, ADCF

  Polysulfone (amber tint), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum-cured, USP Class VI, ADCF 

Sterilization:
Gamma irradiation:

Up to 50 kGy irradiation

Autoclave:

Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.

Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of CPC's products in their own application conditions.
straight-through Cv~5.5 (79.25) max

Legend



Legend

8 list items
  • «
  • 1
  • »

Product

Bodies

MPC17C1703 product photo

MPC17C1703

MPC17C1703
MPC Body x MPC Back-to-Back Body Adapter
Product ID: MPC17C1703
MPC17C1739 product photo

MPC17C1739

MPC17C1739
MPC Body x MPC Back-to-Back Body Adapter
Product ID: MPC17C1739
MPC17X1703 product photo

MPC17X1703

MPC17X1703
MPC Body x MPX Back-to-Back Body Adapter
Product ID: MPC17X1703
MPC17X1739 product photo

MPC17X1739

MPC17X1739
MPC Body x MPX Back-to-Back Body Adapter
Product ID: MPC17X1739
MPX17X1703 product photo

MPX17X1703

MPX17X1703
MPX to MPX Back-to-Back Body Adapter
Product ID: MPX17X1703
MPX17X1739 product photo

MPX17X1739

MPX17X1739
MPX to MPX Back-to-Back Body Adapter
Product ID: MPX17X1739

Inserts

MPC22C2239M product photo

MPC22C2239M

MPC22C2239M
MPC to MPC Back-to-Back Insert Adapter
Product ID: MPC22C2239M
MPC22X2239M product photo

MPC22X2239M

MPC22X2239M
MPC to MPX Back-to-Back Insert Adapter
Product ID: MPC22X2239M
8 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products