Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    AQSTC2331000HT

    copy to clipboard click to copy Copied to clipboard!

    1-1/2 Sanitary AseptiQuik STC - High Temperature

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polycarbonate, USP Class VI, ADCF
    Material Finish:
    Molded White
    Pressure Range:
    Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
    Color:
    White with white pull tab
    Mounting Option:
    Free Floating
    Sterilization Method:
    Gamma, autoclave
    Seal Options:
    Silicone, platinum-cured, USP Class VI, ADCF
    Body Type:
    Body
    Bag Qty:
    5

    Mating Parts

    AQC17006HT

    3/8 Hose Barb AseptiQuik Body - High Temperature

    AQC17008HT

    1/2 Hose Barb AseptiQuik Body - High Temperature

    AQC33012HT

    3/4 Sanitary AseptiQuik Body - High Temperature
    View all mating parts

    Recently Viewed

    AQSTC2331000HT

    1-1/2 Sanitary AseptiQuik STC - High Temperature
    Back to Top