Category

    Termination Size

      Valved?

        Mounting Options

          AseptiQuik S

          AseptiQuik® S Connectors Small Format 1/8", 1/4" and 3/8" hose barb and the 1/4" & 3/4" sanitary termination Connectors provide quick and easy sterile connections for small-flow applications, even in non-sterile environments. The “FLIP-CLICK-PULL” design of AseptiQuik S enables users to quickly transfer small volumes of media easily with less risk of operator error. The connector’s genderless and robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1/8", 1/4" and 3/8" sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

          FeaturesBenefits
          Genderless DesignEase single-use systems specifications with one part number for both halves
          FLIP-CLICK-PULLIntuitive three-step connection process reduces risk of operator error
          Integrated Pull Tab CoversPull tabs act as protective cover reducing part complexity and ensure simultaneous removal of both membranes
          Robust ConstructionRepeatable and reliable performance with no additional hardware required
          CPC ClickAudible confirmation of assembly
          1/4" Sanitary termination with straight boreMinimizes transitional flow disruptions through upstream processing
          Pressure:Up to 60 psi, 4.1 bar
          Temperature:39°F to 104°F (4°C  to 40°C)
          Typical Flow Rate:

          Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”

           
          Materials:
          Main Components:

          Polycarbonate (white), USP Class VI, ADCF

          Pull Tabs/Covers:

          Polycarbonate (blue, standard version), USP Class VI, ADCF
          Polycarbonate (white, HT version), USP Class VI, ADCF
          Seals:

          Silicone (clear), platinum-cured, USP Class VI, ADCF

          Membrane:

          Polyethylene (standard version), USP Class VI, ADCF

          Hydrophobic polyethersulfone (HT version), USP Class VI

            
          Termination Size:

          1/8", 1/4" and 3/8" ID hose barb (3.2mm, 6.4mm and 9.5mm),
          3/4” sanitary and MPC insert

            
          Sterilization: 
          Gamma:

          Up to 50kGy irradiation

           

          Autoclave:High Temp (HT) Version:

          Up to 266°F (130°C) for 30 minutes

            
          AseptiQuik S Flow
            
          WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
          straight-through

          Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

          Legend

          Legend

          Product

          Bodies

          PLQ2D3004BLU product photo

          PLQ2D3004BLU

          1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
          PLQ2D3004RED product photo

          PLQ2D3004RED

          1/4" SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
          PLQ2D3102BLU product photo

          PLQ2D3102BLU

          1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue

          Genderless

          AQS17002 product photo

          AQS17002

          1/8" Hose Barb Genderless AseptiQuik S Connector
          AQS17002HT product photo

          AQS17002HT

          1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
          AQS17004 product photo

          AQS17004

          1/4" Hose Barb Genderless AseptiQuik S Connector
          AQS17004HT product photo

          AQS17004HT

          1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature
          AQS17006 product photo

          AQS17006

          3/8" Hose Barb Genderless AseptiQuik S Connector
          AQS17006HT product photo

          AQS17006HT

          3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
          AQS17MPC product photo

          AQS17MPC

          Genderless AseptiQuik S Connector with MPC Insert
          AQS17MPCHT product photo

          AQS17MPCHT

          Genderless AseptiQuik S Connector with MPC Insert, High Temperature
          AQS33012 product photo

          AQS33012

          3/4" Sanitary Genderless AseptiQuik S Connector

          Recently Viewed

          View All