AseptiQuik L

Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



 
Features Benefits
Genderless design Eases integration of single-use systems with one part number for both halves
Robust construction Repeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC Click Audible confirmation of assembly
Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
Vacuum to 75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1° to 40°C)
 
Materials:
Main housing Components:

Polycarbonate (white), USP Class VI, ADCF

Pull Tabs and caps:

Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version),USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Color: Molded white
Termination Size: 3/4" ID (19.0 mm)

1" ID (25.4mm)
1½" Sanitary

Sterilization:  
Gamma:

Up to 50kGy irradiation

Autoclave:

One Cycle Up to 130C for 60 Minutes

Compliance: RoHS
   
AseptiQuik L Flow
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

straight-through Cv~14.4 max

Legend

Legend

Product

Bodies

AQC17008 product photo

AQC17008

AQC17008
1/2 Hose Barb AseptiQuik Body
Product ID: AQC17008
MPX17X1703 product photo

MPX17X1703

MPX17X1703
MPX to MPX Back-to-Back Body Adapter
Product ID: MPX17X1703

Genderless

AQS17002 product photo

AQS17002

AQS17002
1/8" Hose Barb Genderless AseptiQuik S Connector
Product ID: AQS17002
AQS17002HT product photo

AQS17002HT

AQS17002HT
1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
Product ID: AQS17002HT
AQS17004 product photo

AQS17004

AQS17004
1/4" Hose Barb Genderless AseptiQuik S Connector
Product ID: AQS17004
AQS17004HT product photo

AQS17004HT

AQS17004HT
1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature
Product ID: AQS17004HT
AQS17006 product photo

AQS17006

AQS17006
3/8" Hose Barb Genderless AseptiQuik S Connector
Product ID: AQS17006
AQS17006HT product photo

AQS17006HT

AQS17006HT
3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
Product ID: AQS17006HT
AQS17MPC product photo

AQS17MPC

AQS17MPC
Genderless AseptiQuik S Connector with MPC Insert
Product ID: AQS17MPC
AQS17MPCHT product photo

AQS17MPCHT

AQS17MPCHT
Genderless AseptiQuik S Connector with MPC Insert, High Temperature
Product ID: AQS17MPCHT
AQS33012 product photo

AQS33012

AQS33012
3/4" Sanitary Genderless AseptiQuik S Connector
Product ID: AQS33012
AQS33012HT product photo

AQS33012HT

AQS33012HT
3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature
Product ID: AQS33012HT

Recently Viewed

View All