AseptiQuik L

Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



 
Features Benefits
Genderless design Eases integration of single-use systems with one part number for both halves
Robust construction Repeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC Click Audible confirmation of assembly
Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
Vacuum to 75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1° to 40°C)
 
Materials:
Main housing Components:

Polycarbonate (white), USP Class VI, ADCF

Pull Tabs and caps:

Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version),USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Color: Molded white
Termination Size: 3/4" ID (19.0 mm)

1" ID (25.4mm)
1½" Sanitary

Sterilization:  
Gamma:

Up to 50kGy irradiation

Autoclave:

One Cycle Up to 130C for 60 Minutes

Compliance: RoHS
   
AseptiQuik L Flow
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

straight-through Cv~14.4 max

Legend

Legend

Product

Bodies

AQSTC2330900 product photo

AQSTC2330900

AQSTC2330900
3/4 Sanitary AseptiQuik STC
Product ID: AQSTC2330900
AQSTC2331000HT product photo

AQSTC2331000HT

AQSTC2331000HT
1-1/2 Sanitary AseptiQuik STC - High Temperature
Product ID: AQSTC2331000HT
AQX33024 product photo

AQX33024

AQX33024
1-1/2 Sanitary AseptiQuik X Body
Product ID: AQX33024
AQSTC2330900HT product photo

AQSTC2330900HT

AQSTC2330900HT
3/4 Sanitary AseptiQuik STC - High Temperature
Product ID: AQSTC2330900HT
AQC33012HT product photo

AQC33012HT

AQC33012HT
3/4 Sanitary AseptiQuik Body - High Temperature
Product ID: AQC33012HT
AQC33012 product photo

AQC33012

AQC33012
3/4 Sanitary AseptiQuik Body
Product ID: AQC33012
AQSTC2331000 product photo

AQSTC2331000

AQSTC2331000
1-1/2 Sanitary AseptiQuik STC
Product ID: AQSTC2331000
MPC3301639 product photo

MPC3301639

MPC3301639
1 Sanitary Non-Valved Coupling Body
Product ID: MPC3301639
AQX33024HT product photo

AQX33024HT

AQX33024HT
1-1/2 Sanitary AseptiQuik X Body, High Temperature
Product ID: AQX33024HT
MPC3301239 product photo

MPC3301239

MPC3301239
3/4 Sanitary Non-Valved Coupling Body
Product ID: MPC3301239

Genderless

AQS33012 product photo

AQS33012

AQS33012
3/4" Sanitary Genderless AseptiQuik S Connector
Product ID: AQS33012
AQS33012HT product photo

AQS33012HT

AQS33012HT
3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature
Product ID: AQS33012HT

Recently Viewed

View All