Category

    Termination Size

      Valved?

        Mounting Options

          AseptiQuik L

          Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



           
          Features Benefits
          Genderless design Eases integration of single-use systems with one part number for both halves
          Robust construction Repeatable and reliable performance with no additional hardware required
          FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
          Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
          CPC Click Audible confirmation of assembly
          Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
          Vacuum to 75 psi, 5.1 bar for 48 hours
          Temperature: 34°F to 104°F (1° to 40°C)
           
          Materials:
          Main housing Components:

          Polycarbonate (white), USP Class VI, ADCF

          Pull Tabs and caps:

          Polycarbonate (blue, standard version), USP Class VI, ADCF
          Polycarbonate (white, HT version), USP Class VI, ADCF
          Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
          Membrane: Polyethylene (standard version),USP Class VI, ADCF
          Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
          Color: Molded white
          Termination Size: 3/4" ID (19.0 mm)

          1" ID (25.4mm)
          1½" Sanitary

          Sterilization:  
          Gamma:

          Up to 50kGy irradiation

          Autoclave:

          One Cycle Up to 130C for 60 Minutes

          Compliance: RoHS
             
          AseptiQuik L Flow
             
          WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

          straight-through Cv~14.4 max

          Legend

          Legend

          Product

          Bodies

          PSD1700412 product photo

          PSD1700412

          1/4 Hose Barb Valved In-Line Coupling Body - NSF
          NSHD17012 product photo

          NSHD17012

          3/4 Hose Barb Valved In-Line Coupling Body
          MCD1703 product photo

          MCD1703

          3/16 Hose Barb Valved In-Line Coupling Body
          SMFPMD01BLK product photo

          SMFPMD01BLK

          1/16 Hose Barb Valved Panel Mount Coupling Body
          AQC17008 product photo

          AQC17008

          1/2 Hose Barb AseptiQuik Body
          PLM16005 product photo

          PLM16005

          5/16 Hose Barb Non-Valved Multi-Mount Coupling Body

          Genderless

          AQS17002 product photo

          AQS17002

          1/8" Hose Barb Genderless AseptiQuik S Connector
          AQS17002HT product photo

          AQS17002HT

          1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
          AQS17004 product photo

          AQS17004

          1/4" Hose Barb Genderless AseptiQuik S Connector
          AQS17004HT product photo

          AQS17004HT

          1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature
          AQS17006 product photo

          AQS17006

          3/8" Hose Barb Genderless AseptiQuik S Connector
          AQS17006HT product photo

          AQS17006HT

          3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature

          Recently Viewed

          View All