Category

    Termination Size

    • 1

    Termination Type

      Valved?

        Mounting Options

          Sterilization

            AseptiQuik L

            Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



            Features Benefits
            Genderless design Eases integration of single-use systems with one part number for both halves
            Robust construction Repeatable and reliable performance with no additional hardware required
            FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
            Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
            CPC Click Audible confirmation of assembly
            Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
            Vacuum to 75 psi, 5.1 bar for 48 hours
            Temperature: 34°F to 104°F (1° to 40°C)
             
            Materials:
            Main housing Components:

            Polycarbonate (white), USP Class VI, ADCF

            Pull Tabs and caps:

            Polycarbonate (blue, standard version), USP Class VI, ADCF
            Polycarbonate (white, HT version), USP Class VI, ADCF
            Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
            Membrane: Polyethylene (standard version),USP Class VI, ADCF
            Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
            Color: Molded white
            Termination Size: 3/4" ID (19.0 mm)

            1" ID (25.4mm)
            1½" Sanitary

            Sterilization:  
            Gamma:

            Up to 50kGy irradiation

            Autoclave:

            One Cycle Up to 130C for 60 Minutes

            Compliance: RoHS
               
            AseptiQuik L Flow
               
            WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

             
            straight-through Cv~14.4 max

            Legend

            Legend

            1 list item
            • «
            • 1
            • »

            Product

            AseptiQuik L Connector

            1" Hose Barb Genderless AseptiQuik L Connector Body product photo

            AQL17016HT

            1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature
            1 list item
            • «
            • 1
            • »

            Recently Viewed

            View All