Termination Size

    Termination Type

      Valve Options

        Mounting Options

          Sterilization

          • Gamma up to 50kgy; Autoclave One Cycle Up to 130C for 60 Minutes

          AseptiQuik L

          Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



           
          Features Benefits
          Genderless design Eases integration of single-use systems with one part number for both halves
          Robust construction Repeatable and reliable performance with no additional hardware required
          FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
          Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
          CPC Click Audible confirmation of assembly

           
          Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
          Vacuum to 75 psi, 5.1 bar for 48 hours
          Temperature: 34°F to 104°F (1° to 40°C)
           
          Materials:
          Main housing Components:

          Polycarbonate (white), USP Class VI, ADCF

          Pull Tabs and caps:

          Polycarbonate (blue, standard version), USP Class VI, ADCF
          Polycarbonate (white, HT version), USP Class VI, ADCF
          Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
          Membrane: Polyethylene (standard version),USP Class VI, ADCF
          Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
          Color: Molded white
          Termination Size: 3/4" ID (19.0 mm)

          1" ID (25.4mm)
          1½" Sanitary

          Sterilization:  
          Gamma:

          Up to 50kGy irradiation

          Autoclave:

          One Cycle Up to 130C for 60 Minutes

          Compliance: RoHS
             
          AseptiQuik L Flow
             
          WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

           
          straight-through Cv~14.4 max

          Legend

          Legend


           
          1 list item
          • «
          • 1
          • »

          Product

          Genderless

          AQL33024HT product photo

          AQL33024HT

          1½" Sanitary Genderless AseptiQuik L Connector Body High Temperature
          1 list item
          • «
          • 1
          • »

          Recently Viewed

          View All