Termination Size

    Termination Type

      Pressure Range

      • 60 psi, 4.1 bar for 30 days; 75 psi, 5.1 bar for 48 hours

        Valved?

          Mounting Options

            Sterilization

              AseptiQuik L

              Genderless AseptiQuik® Large Format 3/4", 1" and 1-1/2" Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector’s robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4” to 1-1/2" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.


              Features Benefits
              Genderless design Eases integration of single-use systems with one part number for both halves
              Robust construction Repeatable and reliable performance with no additional hardware required
              FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
              Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
              CPC Click Audible confirmation of assembly

               
              Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
              Vacuum to 75 psi, 5.1 bar for 48 hours
              Temperature: 34°F to 104°F (1° to 40°C)
               
              Materials:
              Main housing Components:

              Polycarbonate (white), USP Class VI, ADCF

              Pull Tabs and caps:

              Polycarbonate (blue, standard version), USP Class VI, ADCF
              Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
              Membrane: Polyethylene (standard version),USP Class VI, ADCF
              Color: Molded white
              Termination Size: 3/4" (19.0mm) Hose Barb ID Tubing1" (25.4mm) Hose Barb ID Tubing1-1/2" Sanitary
              Sterilization:  
              Gamma:

              Up to 50kGy radiation

              Compliance: REACH, RoHS
                 
              AseptiQuik L Flow
                 
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

               
              straight-through Cv~14.4 max

              Legend

              Legend


               
              3 list items
              • «
              • 1
              • »

              Product

              Genderless

              AQL17012 product photo

              AQL17012

              3/4" Hose Barb Genderless AseptiQuik L Connector Body
              AQL17016 product photo

              AQL17016

              1" Hose Barb Genderless AseptiQuik L Connector Body
              AQL33024 product photo

              AQL33024

              1-1/2" Sanitary Genderless AseptiQuik L Connector Body
              3 list items
              • «
              • 1
              • »

              Recently Viewed

              View All