Category

    Termination Size

      Valved?

        Mounting Options

        • Free Floating

        AseptiQuik L

        Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



         
        Features Benefits
        Genderless design Eases integration of single-use systems with one part number for both halves
        Robust construction Repeatable and reliable performance with no additional hardware required
        FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
        Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
        CPC Click Audible confirmation of assembly
        Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
        Vacuum to 75 psi, 5.1 bar for 48 hours
        Temperature: 34°F to 104°F (1° to 40°C)
         
        Materials:
        Main housing Components:

        Polycarbonate (white), USP Class VI, ADCF

        Pull Tabs and caps:

        Polycarbonate (blue, standard version), USP Class VI, ADCF
        Polycarbonate (white, HT version), USP Class VI, ADCF
        Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
        Membrane: Polyethylene (standard version),USP Class VI, ADCF
        Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
        Color: Molded white
        Termination Size: 3/4" ID (19.0 mm)

        1" ID (25.4mm)
        1½" Sanitary

        Sterilization:  
        Gamma:

        Up to 50kGy irradiation

        Autoclave:

        One Cycle Up to 130C for 60 Minutes

        Compliance: RoHS
           
        AseptiQuik L Flow
           
        WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

        straight-through Cv~14.4 max

        Legend

        Legend

        Product

        Bodies

        PSD1700412 product photo

        PSD1700412

        1/4 Hose Barb Valved In-Line Coupling Body - NSF
        PMCD130412 product photo

        PMCD130412

        1/4 PTF Valved In-Line Coupling Body

        Genderless

        AQS17002 product photo

        AQS17002

        1/8" Hose Barb Genderless AseptiQuik S Connector
        AQS17002HT product photo

        AQS17002HT

        1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
        AQS17004 product photo

        AQS17004

        1/4" Hose Barb Genderless AseptiQuik S Connector
        AQS17004HT product photo

        AQS17004HT

        1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature
        AQS17006 product photo

        AQS17006

        3/8" Hose Barb Genderless AseptiQuik S Connector
        AQS17006HT product photo

        AQS17006HT

        3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
        AQS17MPC product photo

        AQS17MPC

        Genderless AseptiQuik S Connector with MPC Insert
        AQS17MPCHT product photo

        AQS17MPCHT

        Genderless AseptiQuik S Connector with MPC Insert, High Temperature
        AQS33012 product photo

        AQS33012

        3/4" Sanitary Genderless AseptiQuik S Connector
        AQS33012HT product photo

        AQS33012HT

        3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature

        Recently Viewed

        View All