AseptiQuik L

Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.

AseptiQuik L Assembly AseptiQuik L Best Practices AseptiQuik L Introduction
Features Benefits
Genderless design Eases integration of single-use systems with one part number for both halves
Robust construction Repeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC Click Audible confirmation of assembly
Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
Vacuum to 75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1° to 40°C)
 
Materials:
Main housing Components:

Polycarbonate (white), USP Class VI, ADCF

Pull Tabs and caps:

Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version),USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Color: Molded white
Termination Size: 3/4" ID (19.0 mm)

1" ID (25.4mm)
1½" Sanitary

Sterilization:  
Gamma:

Up to 50kGy irradiation

Autoclave:

One Cycle Up to 130C for 60 Minutes

Compliance: RoHS
   
AseptiQuik L Flow
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

straight-through Cv~14.4 max

Legend

Legend

6 list items
  • «
  • 1
  • »

Product

Genderless

AQL33024HT product photo

AQL33024HT

1½" Sanitary Genderless AseptiQuik L Connector Body High Temperature
AQL17012 product photo

AQL17012

3/4" Hose Barb Genderless AseptiQuik L Connector Body
AQL17012HT product photo

AQL17012HT

3/4" Hose Barb Genderless AseptiQuik L Connector Body High Temperature
AQL17016 product photo

AQL17016

1" Hose Barb Genderless AseptiQuik L Connector Body
AQL17016HT product photo

AQL17016HT

1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature
AQL33024 product photo

AQL33024

1-1/2" Sanitary Genderless AseptiQuik L Connector Body
6 list items
  • «
  • 1
  • »

Recently Viewed

View All