Category

    Termination Size

      Termination Type

        Pressure Range

        • Vacuum to 60 psi, 4.1 bar for 30 days; Vacuum to 75 psi, 5.1 bar for 48 hours

        Valved?

          Mounting Options

            Sterilization

              AseptiQuik L

              Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.



               
              Features Benefits
              Genderless design Eases integration of single-use systems with one part number for both halves
              Robust construction Repeatable and reliable performance with no additional hardware required
              FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
              Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
              CPC Click Audible confirmation of assembly
              Pressure: Vacuum to 60 psi, 4.1 bar for 30 days;
              Vacuum to 75 psi, 5.1 bar for 48 hours
              Temperature: 34°F to 104°F (1° to 40°C)
               
              Materials:
              Main housing Components:

              Polycarbonate (white), USP Class VI, ADCF

              Pull Tabs and caps:

              Polycarbonate (blue, standard version), USP Class VI, ADCF
              Polycarbonate (white, HT version), USP Class VI, ADCF
              Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
              Membrane: Polyethylene (standard version),USP Class VI, ADCF
              Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
              Color: Molded white
              Termination Size: 3/4" ID (19.0 mm)

              1" ID (25.4mm)
              1½" Sanitary

              Sterilization:  
              Gamma:

              Up to 50kGy irradiation

              Autoclave:

              One Cycle Up to 130C for 60 Minutes

              Compliance: RoHS
                 
              AseptiQuik L Flow
                 
              WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

              straight-through Cv~14.4 max

              Legend

              Legend

              1 list item
              • «
              • 1
              • »

              Product

              Genderless

              AQL17016HT product photo

              AQL17016HT

              AQL17016HT
              1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature
              Product ID: AQL17016HT
              1 list item
              • «
              • 1
              • »

              Recently Viewed

              View All