It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
Genderless AseptiQuik® Large Format 3/4", 1" and 1½" sanitary Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connector's robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers benefit from a full range of interchangeable 3/4" to 1½" flow solutions for production environments with the quality and market availability they expect from the leader in single-use connection technology.
Polycarbonate (blue, standard version), USP Class VI, ADCF Polycarbonate (white, HT version), USP Class VI, ADCF
Seals:
Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane:
Polyethylene (standard version),USP Class VI, ADCF Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Color:
Molded white
Termination Size:
3/4" ID (19.0 mm)
1" ID (25.4mm) 1½" Sanitary
Sterilization:
Gamma:
Up to 50kGy irradiation
Autoclave:
One Cycle Up to 130C for 60 Minutes
Compliance:
RoHS
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.