Termination Size

    Termination Type

      Valved?

        Seal Options

        • Silicone, platinum-cured, USP Class VI, ADCF

          Mounting Options

            Spring in FlowPath?

              RFID Enabled

                AseptiQuik G

                AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

                AseptiQuik G Introduction AseptiQuik G Assembly AseptiQuik G Best Practices
                FeaturesBenefits
                Genderless DesignEases integration of single-use systems with universal mating between G connectors
                Robust constructionRepeatable and reliable performance with no additional hardware required
                FLIP-CLICK-PULLInnovative three-step connection process reduces risk of operator error
                Integrated pull tab coversPull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
                CPC ClickAudible confirmation of assembly
                Chemical CompatibilityAseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
                pH rangeAseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12
                Pressure:

                Up to 60 psi, 4.1 bar 
                Up to 75 psi, 5.1 bar for 48 hours

                Temperature:

                34°F to 104°F (1°C to 40°C)

                Sterilization:

                Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation

                AutoClave (white, High Temp(HT) Version):

                One Cycle up to 266°F (130°C) for 60 minutes

                Termination Size:

                1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm,
                9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

                 
                Materials:
                Main Components:

                Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
                Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)

                Pull Tabs/Caps:

                Polycarbonate (blue, standard version),
                USP Class VI, ADCF
                Polycarbonate (white, HT version),
                USP Class VI, ADCF
                Polycarbonate (purple, PPSU version),
                USP Class VI, ADCF
                Seals:

                Silicone (clear), platinum-cured,
                USP Class VI, ADCF

                Membrane:

                Polyethylene (standard version, PPSU version),
                USP Class VI, ADCF
                Hydrophobic polyethersulfone with PTFE strip (HT version),
                USP Class VI

                  
                  
                AseptiQuik G Flow
                  
                This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.
                   
                straight-through

                Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

                Legend
                Legend

                17 list items

                Product

                Genderless

                AQG17004 product photo

                AQG17004

                AQG17004
                1/4 Hose Barb Genderless AseptiQuik G Connector Body
                Product ID: AQG17004
                AQG17004HT product photo

                AQG17004HT

                AQG17004HT
                1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                Product ID: AQG17004HT
                AQG17104 product photo

                AQG17104

                AQG17104
                1/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                Product ID: AQG17104
                AQG17006 product photo

                AQG17006

                AQG17006
                3/8 Hose Barb Genderless AseptiQuik G Connector Body
                Product ID: AQG17006
                AQG17006HT product photo

                AQG17006HT

                AQG17006HT
                3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
                Product ID: AQG17006HT
                AQG17106 product photo

                AQG17106

                AQG17106
                3/8" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                Product ID: AQG17106
                AQG17008 product photo

                AQG17008

                AQG17008
                1/2 Hose Barb Genderless AseptiQuik G Connector Body
                Product ID: AQG17008
                AQG17008HT product photo

                AQG17008HT

                AQG17008HT
                1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                Product ID: AQG17008HT
                AQG17108 product photo

                AQG17108

                AQG17108
                1/2" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                Product ID: AQG17108
                AQG17012 product photo

                AQG17012

                AQG17012
                3/4 Hose Barb Genderless AseptiQuik G Connector Body
                Product ID: AQG17012
                AQG17012HT product photo

                AQG17012HT

                AQG17012HT
                3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                Product ID: AQG17012HT
                AQG17112 product photo

                AQG17112

                AQG17112
                3/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                Product ID: AQG17112
                17 list items

                Recently Viewed

                View All