Category

Termination Size

Termination Type

Pressure Range

  • Up to 60 psi, 4.1 bar for 30 days; Up to 75 psi, 5.1 bar for 48 hours

    Valved?

    Mounting Options

    Sterilization

    Spring in FlowPath?

    RFID Enabled

    AseptiQuik G

    AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

    AseptiQuik G Introduction AseptiQuik G Assembly AseptiQuik G Best Practices
    FeaturesBenefits
    Genderless DesignEases integration of single-use systems with universal mating between G connectors
    Robust constructionRepeatable and reliable performance with no additional hardware required
    FLIP-CLICK-PULLInnovative three-step connection process reduces risk of operator error
    Integrated pull tab coversPull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
    CPC ClickAudible confirmation of assembly
    Chemical CompatibilityAseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
    pH rangeAseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12
    Pressure:

    Up to 60 psi, 4.1 bar 
    Up to 75 psi, 5.1 bar for 48 hours

    Temperature:

    34°F to 104°F (1°C to 40°C)

    Sterilization:

    Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation

    AutoClave (white, High Temp(HT) Version):

    One Cycle up to 266°F (130°C) for 60 minutes

    Termination Size:

    1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm,
    9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

     
    Materials:
    Main Components:

    Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
    Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)

    Pull Tabs/Caps:

    Polycarbonate (blue, standard version),
    USP Class VI, ADCF
    Polycarbonate (white, HT version),
    USP Class VI, ADCF
    Polycarbonate (purple, PPSU version),
    USP Class VI, ADCF
    Seals:

    Silicone (clear), platinum-cured,
    USP Class VI, ADCF

    Membrane:

    Polyethylene (standard version, PPSU version),
    USP Class VI, ADCF
    Hydrophobic polyethersulfone with PTFE strip (HT version),
    USP Class VI

      
      
    AseptiQuik G Flow
      
    This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.
       
    straight-through

    Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

    Legend
    Legend

    11 list items
    • «
    • 1
    • »

    Product

    Genderless

    AQG17004 product photo

    AQG17004

    AQG17004
    1/4 Hose Barb Genderless AseptiQuik G Connector Body
    Product ID: AQG17004
    AQG17004HT product photo

    AQG17004HT

    AQG17004HT
    1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
    Product ID: AQG17004HT
    AQG17006 product photo

    AQG17006

    AQG17006
    3/8 Hose Barb Genderless AseptiQuik G Connector Body
    Product ID: AQG17006
    AQG17006HT product photo

    AQG17006HT

    AQG17006HT
    3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
    Product ID: AQG17006HT
    AQG17008 product photo

    AQG17008

    AQG17008
    1/2 Hose Barb Genderless AseptiQuik G Connector Body
    Product ID: AQG17008
    AQG17008HT product photo

    AQG17008HT

    AQG17008HT
    1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
    Product ID: AQG17008HT
    AQG17012 product photo

    AQG17012

    AQG17012
    3/4 Hose Barb Genderless AseptiQuik G Connector Body
    Product ID: AQG17012
    AQG17012HT product photo

    AQG17012HT

    AQG17012HT
    3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
    Product ID: AQG17012HT
    AQG33012 product photo

    AQG33012

    AQG33012
    3/4 Sanitary Genderless AseptiQuik G Connector Body
    Product ID: AQG33012
    AQG33012HT product photo

    AQG33012HT

    AQG33012HT
    3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
    Product ID: AQG33012HT
    AQG33024HT product photo

    AQG33024HT

    AQG33024HT
    1 1/2" Sanitary Genderless AseptiQuik G Connector Body
    Product ID: AQG33024HT
    11 list items
    • «
    • 1
    • »

    Recently Viewed

    View all recently visited products