Category

    Termination Size

      Termination Type

        Pressure Range

        • Up to 60 psi, 4.1 bar for 30 days; Up to 75 psi, 5.1 bar for 48 hours

          Valved?

            Mounting Options

              Sterilization

                Spring in FlowPath?

                  RFID Enabled

                    AseptiQuik G

                    AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

                    AseptiQuik G Introduction AseptiQuik G Assembly AseptiQuik G Best Practices
                    FeaturesBenefits
                    Genderless DesignEases integration of single-use systems with universal mating between G connectors
                    Robust constructionRepeatable and reliable performance with no additional hardware required
                    FLIP-CLICK-PULLInnovative three-step connection process reduces risk of operator error
                    Integrated pull tab coversPull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
                    CPC ClickAudible confirmation of assembly
                    Chemical CompatibilityAseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
                    pH rangeAseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12
                    Pressure:

                    Up to 60 psi, 4.1 bar 
                    Up to 75 psi, 5.1 bar for 48 hours

                    Temperature:

                    34°F to 104°F (1°C to 40°C)

                    Sterilization:

                    Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation

                    AutoClave (white, High Temp(HT) Version):

                    One Cycle up to 266°F (130°C) for 60 minutes

                    Termination Size:

                    1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm,
                    9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

                     
                    Materials:
                    Main Components:

                    Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
                    Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)

                    Pull Tabs/Caps:

                    Polycarbonate (blue, standard version),
                    USP Class VI, ADCF
                    Polycarbonate (white, HT version),
                    USP Class VI, ADCF
                    Polycarbonate (purple, PPSU version),
                    USP Class VI, ADCF
                    Seals:

                    Silicone (clear), platinum-cured,
                    USP Class VI, ADCF

                    Membrane:

                    Polyethylene (standard version, PPSU version),
                    USP Class VI, ADCF
                    Hydrophobic polyethersulfone with PTFE strip (HT version),
                    USP Class VI

                      
                      
                    AseptiQuik G Flow
                      
                    This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.
                       
                    straight-through

                    Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

                    Legend
                    Legend

                    12 list items
                    • «
                    • 1
                    • »

                    Product

                    Genderless

                    AQG17004 product photo

                    AQG17004

                    1/4 Hose Barb Genderless AseptiQuik G Connector Body
                    AQG17004HT product photo

                    AQG17004HT

                    1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                    AQG17006 product photo

                    AQG17006

                    3/8 Hose Barb Genderless AseptiQuik G Connector Body
                    AQG17006HT product photo

                    AQG17006HT

                    3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
                    AQG17008 product photo

                    AQG17008

                    1/2 Hose Barb Genderless AseptiQuik G Connector Body
                    AQG17008HT product photo

                    AQG17008HT

                    1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                    AQG17012 product photo

                    AQG17012

                    3/4 Hose Barb Genderless AseptiQuik G Connector Body
                    AQG17012HT product photo

                    AQG17012HT

                    3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                    AQG33012 product photo

                    AQG33012

                    3/4 Sanitary Genderless AseptiQuik G Connector Body
                    AQG33012HT product photo

                    AQG33012HT

                    3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
                    AQG33024 product photo

                    AQG33024

                    1½" Sanitary Genderless AseptiQuik G Connector Body
                    AQG33024HT product photo

                    AQG33024HT

                    1 1/2" Sanitary Genderless AseptiQuik G Connector Body
                    12 list items
                    • «
                    • 1
                    • »

                    Recently Viewed

                    View All