AseptiQuik DC

AseptiQuik® DC Connector is the first all-in-one single-use connection technology to offer both a sterile connection and a sterile disconnection. With the new AseptiQuik DC connector, manufacturers can make quick and easy sterile connections, even in non-sterile environments.

AseptiQuik DC's intuitive CLICK-PULL-TWIST design enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple one-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.

The connector's robust design and automatic shutoff valves provide reliable performance without the need for clamps, fixtures or tube welders.

Features Benefits
CLICK-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
Simple One-Step Disconnection Maintains media sterility
Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
Automatic Shutoff Valves Eliminate the need for pinch clamps or tube welders
Robust Construction Integrated lock ring and innovative seal technology ensure reliable performance
Market Availability

Open access through multiple supply chain partners


Pressure: Up to 60 psi, 4.1 bar
Temperature: 39°F to 104°F (4°C  to 40°C)
Typical Flow Rate: Cv~ .077 to 1.9
 
Materials:
Connector:

Polycarbonate (white), USP Class VI, ADCF

Lock Ring and Thumblatch:         Polycarbonate (blue), USP Class VI, ADCF

Pull Tabs:

Polycarbonate (blue, standard version), USP Class VI, ADCF
Caps:

Polypropylene (clear), USP Class VI, ADCF

Seals:

Silicone (clear), platinum-cured, USP Class VI, ADCF

Membrane:

Polyethylene (standard version)

Springs:      316 Stainless steel
Termination Size:

1/4" (6.4mm), 1/2"(12.7mm) and 3/8" (9.5mm) hose barb

   
Sterilization:  
Gamma:

Up to 50kGy irradiation

 

 

   
Colder AseptiQuik DC Flow
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
     
Single Shut-Off Cv~0.77 max (1/4" hose barb)
Cv~1.1 max (3/8" hose barb)
Cv~1.2 max (1/2" hose barb)

Legend
Legend

6 list items
  • «
  • 1
  • »

Product

Bodies

AQCDC17004 product photo

AQCDC17004

AQCDC17004
1/4 Hose Barb AseptiQuik DC Body
Product ID: AQCDC17004
AQCDC17006 product photo

AQCDC17006

AQCDC17006
3/8 Hose Barb AseptiQuik DC Body
Product ID: AQCDC17006
AQCDC17008 product photo

AQCDC17008

AQCDC17008
1/2 Hose Barb AseptiQuik DC Body
Product ID: AQCDC17008

Inserts

AQCDC22004 product photo

AQCDC22004

AQCDC22004
1/4 Hose Barb AseptiQuik DC Insert
Product ID: AQCDC22004
AQCDC22006 product photo

AQCDC22006

AQCDC22006
3/8 Hose Barb AseptiQuik DC Insert
Product ID: AQCDC22006
AQCDC22008 product photo

AQCDC22008

AQCDC22008
1/2 Hose Barb AseptiQuik DC Insert
Product ID: AQCDC22008
6 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products