AseptiQuik C

AseptiQuik® C Connectors provide quick and easy sterile connections, even in non-sterile environments. AseptiQuik’s  “CLICK-PULL-TWIST” design enables users to transfer media easily with less risk of operator error. The connector’s robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can make sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

Features Benefits
CLICK-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
Robust Construction Repeatable and reliable performance with no additional hardware required
Integrated Lock Ring Secures final connection preventing disassembly
CPC Click Audible confirmation of completed assembly steps
Market Availability

Open access through multiple supply chain partners

Pressure: Up to 60 psi, 4.1 bar
Temperature: 39°F to 104°F (4°C  to 40°C)
Typical Flow Rate: Cv~14.4 max
 
Materials:
Connector:

Polycarbonate (white), USP Class VI, ADCF

Lock Ring:         Polycarbonate (blue), USP Class VI, ADCF

Pull Tabs:

Polycarbonate (blue, standard version), USP Class VI,

ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF

Caps:

Polypropylene (clear), USP Class VI, ADCF

Seals:

Silicone (clear), platinum-cured, USP Class VI, ADCF

Membrane:

Polyethylene (standard version), USP Class VI, ADCF

Hydrophobic polyethersulfone (HT version), USP Class VI

   
Termination Size:

1/2" ID hose barb (12.7mm), 3/8" hose barb (9.5mm) and 3/4" sanitary

   
Sterilization:  
Gamma:

Up to 50kGy irradiation

 

Autoclave: High Temp (HT) Version:

Up to 266°F (130°C) for 30 minutes

   
Colder AseptiQuik Flow
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
     
straight-through Cv~14.4 max

Legend
Legend

12 list items
  • «
  • 1
  • »

Product

Bodies

AQC17008 product photo

AQC17008

AQC17008
1/2 Hose Barb AseptiQuik Body
Product ID: AQC17008
AQC33012HT product photo

AQC33012HT

AQC33012HT
3/4 Sanitary AseptiQuik Body - High Temperature
Product ID: AQC33012HT
AQC17006 product photo

AQC17006

AQC17006
3/8 Hose Barb AseptiQuik Body
Product ID: AQC17006
AQC33012 product photo

AQC33012

AQC33012
3/4 Sanitary AseptiQuik Body
Product ID: AQC33012
AQC17008HT product photo

AQC17008HT

AQC17008HT
1/2 Hose Barb AseptiQuik Body - High Temperature
Product ID: AQC17008HT
AQC17006HT product photo

AQC17006HT

AQC17006HT
3/8 Hose Barb AseptiQuik Body - High Temperature
Product ID: AQC17006HT

Inserts

AQC22006 product photo

AQC22006

AQC22006
3/8 Hose Barb AseptiQuik Insert
Product ID: AQC22006
AQC22008 product photo

AQC22008

AQC22008
1/2 Hose Barb AseptiQuik Insert
Product ID: AQC22008
AQC22006HT product photo

AQC22006HT

AQC22006HT
3/8 Hose Barb AseptiQuik Insert - High Temperature
Product ID: AQC22006HT
AQC44012 product photo

AQC44012

AQC44012
3/4 Sanitary AseptiQuik Insert
Product ID: AQC44012
AQC22008HT product photo

AQC22008HT

AQC22008HT
1/2 Hose Barb AseptiQuik Insert - High Temperature
Product ID: AQC22008HT
AQC44012HT product photo

AQC44012HT

AQC44012HT
3/4 Sanitary AseptiQuik Insert - High Temperature
Product ID: AQC44012HT
12 list items
  • «
  • 1
  • »

Recently Viewed

View All