Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

Validation Reports
Additional Resources
Videos

Single-Use Technologies

Aseptic Connections
Aseptic Disconnections
Steam-Thru® Connections

Single-Use Applications

Transfer Lines
Sterility Assurance
Filter Integrity Testing
 
 
  • AseptiQuikSConnector

    AseptiQuik S

    Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
  • AseptiQuikGConnector2

    AseptiQuik G

    Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikCConnector3

    AseptiQuik C

    Provide quick and easy sterile connections, even in non-sterile environments.
  • AseptiQuikLConnector

    AseptiQuik L

    Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
  • AseptiQuikXConnector3

    AseptiQuik X

    Large format 1" connectors provide quick and easy sterile connections for high flow applications.
  • AseptiQuikSTCConnector3

    AseptiQuik STC

    Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
  • AseptiQuikDCConnector3

    AseptiQuik DC

    Make quick and easy sterile connections and disconnections, even in non-sterile environments.
  • HFC392

    HFC39

    Aseptic disconnect functionality with automatic shutoff valves.
  • MPC2

    MPC

    Add ease of use and security to your most critical fluid handling applications.
  • Back-to-BackAdapters13

    Back-to-Back Adapters

    Gives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing.
  • MPX

    MPX

    Full line of connectors and configurations, including pressure sealing caps and plugs.
  • MPU

    MPU

    A 3/4" hose barb provides smooth, rapid media transfer.
  • Sanitary2

    Sanitary

    Attach directly to popular 3/4" mini and 1" maxi size sanitary connections.
  • SaniQuik1

    SaniQuik

    Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.
  • Steam-ThruConnections2

    Steam-Thru Connections

    Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.