Termination Size

    Termination Type

      Valved?

        Mounting Options

        • Free Floating

        RFID Enabled

          Bioprocessing

          For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

          Product

          Bodies

          AQC17008 product photo

          AQC17008

          AQC17008
          1/2 Hose Barb AseptiQuik Body
          Product ID: AQC17008
          MPX17X1703 product photo

          MPX17X1703

          MPX17X1703
          MPX to MPX Back-to-Back Body Adapter
          Product ID: MPX17X1703
          MPC17004T39 product photo

          MPC17004T39

          MPC17004T39
          1/4 Hose Barb Non-Valved In-Line Coupling Body
          Product ID: MPC17004T39
          AQSTC2330900 product photo

          AQSTC2330900

          AQSTC2330900
          3/4 Sanitary AseptiQuik STC
          Product ID: AQSTC2330900
          AQSTC2331000HT product photo

          AQSTC2331000HT

          AQSTC2331000HT
          1-1/2 Sanitary AseptiQuik STC - High Temperature
          Product ID: AQSTC2331000HT
          HFCD17439M product photo

          HFCD17439M

          HFCD17439M
          1/4 Hose Barb Valved In-Line Coupling Body
          Product ID: HFCD17439M
          AQX33024 product photo

          AQX33024

          AQX33024
          1-1/2 Sanitary AseptiQuik X Body
          Product ID: AQX33024
          MPC17X1739 product photo

          MPC17X1739

          MPC17X1739
          MPC Body x MPX Back-to-Back Body Adapter
          Product ID: MPC17X1739
          MPC17004T product photo

          MPC17004T

          MPC17004T
          1/4 Hose Barb Non-Valved In-Line Coupling Body
          Product ID: MPC17004T
          MPXK17839 product photo

          MPXK17839

          MPXK17839
          1/2 Hose Barb Non-Valved Coupling Body With Lock
          Product ID: MPXK17839
          MPX17839 product photo

          MPX17839

          MPX17839
          1/2 Hose Barb Non-Valved Coupling Body
          Product ID: MPX17839
          AQSTC2330900HT product photo

          AQSTC2330900HT

          AQSTC2330900HT
          3/4 Sanitary AseptiQuik STC - High Temperature
          Product ID: AQSTC2330900HT

          Recently Viewed

          View All