Termination Size

Termination Type

Valved?

Mounting Options

Spring in FlowPath?

RFID Enabled

Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

Product

Bodies

AQC17006 product photo

AQC17006

3/8 Hose Barb AseptiQuik Body
AQC17006HT product photo

AQC17006HT

3/8 Hose Barb AseptiQuik Body - High Temperature
AQC17008 product photo

AQC17008

1/2 Hose Barb AseptiQuik Body
AQC17008HT product photo

AQC17008HT

1/2 Hose Barb AseptiQuik Body - High Temperature
AQC33012 product photo

AQC33012

3/4 Sanitary AseptiQuik Body
AQC33012HT product photo

AQC33012HT

3/4 Sanitary AseptiQuik Body - High Temperature

Inserts

AQC22006 product photo

AQC22006

3/8 Hose Barb AseptiQuik Insert
AQC22006HT product photo

AQC22006HT

3/8 Hose Barb AseptiQuik Insert - High Temperature
AQC22008 product photo

AQC22008

1/2 Hose Barb AseptiQuik Insert
AQC22008HT product photo

AQC22008HT

1/2 Hose Barb AseptiQuik Insert - High Temperature

O-Rings and Seals

2260100 product photo

2260100

SaniQuik USP Class VI, ADCF Silicone O-Ring
2260200 product photo

2260200

SaniQuik USP Class VI, ADCF Silicone O-Ring

Recently Viewed

View all recently visited products