Termination Size

    Termination Type

      Valved?

        Mounting Options

          Spring in FlowPath?

            RFID Enabled

              Bioprocessing

              For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

              Product

              Bodies

              AQC17008 product photo

              AQC17008

              AQC17008
              1/2 Hose Barb AseptiQuik Body
              Product ID: AQC17008
              MPX17X1703 product photo

              MPX17X1703

              MPX17X1703
              MPX to MPX Back-to-Back Body Adapter
              Product ID: MPX17X1703
              MPC17004T39 product photo

              MPC17004T39

              MPC17004T39
              1/4 Hose Barb Non-Valved In-Line Coupling Body
              Product ID: MPC17004T39
              AQSTC2330900 product photo

              AQSTC2330900

              AQSTC2330900
              3/4 Sanitary AseptiQuik STC
              Product ID: AQSTC2330900
              HFCD17439MHC product photo

              HFCD17439MHC

              HFCD17439MHC
              1/4" Hose Barb Valved Body Alloy C-276
              Product ID: HFCD17439MHC
              AQSTC2331000HT product photo

              AQSTC2331000HT

              AQSTC2331000HT
              1-1/2 Sanitary AseptiQuik STC - High Temperature
              Product ID: AQSTC2331000HT
              HFCD17439M product photo

              HFCD17439M

              HFCD17439M
              1/4 Hose Barb Valved In-Line Coupling Body
              Product ID: HFCD17439M
              AQX33024 product photo

              AQX33024

              AQX33024
              1-1/2 Sanitary AseptiQuik X Body
              Product ID: AQX33024
              MPC17X1739 product photo

              MPC17X1739

              MPC17X1739
              MPC Body x MPX Back-to-Back Body Adapter
              Product ID: MPC17X1739
              MPC17004T product photo

              MPC17004T

              MPC17004T
              1/4 Hose Barb Non-Valved In-Line Coupling Body
              Product ID: MPC17004T
              MPXK17839 product photo

              MPXK17839

              MPXK17839
              1/2 Hose Barb Non-Valved Coupling Body With Lock
              Product ID: MPXK17839
              MPX17839 product photo

              MPX17839

              MPX17839
              1/2 Hose Barb Non-Valved Coupling Body
              Product ID: MPX17839

              Recently Viewed

              View All