Termination Size

    Termination Type

      Valved?

        Mounting Options

          Bioprocessing

          For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

          Validation Reports
          Extractables Reports
          Additional Resources
          Videos

          Single-Use Technologies

          Aseptic Connections
          Aseptic Disconnections
          Steam-Thru® Connections

          Single-Use Applications

          Transfer Lines
          Sterility Assurance
          Filter Integrity Testing
           
          • AseptiQuikSConnector

            AseptiQuik S

            Small format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.
          • AseptiQuikGConnector2

            AseptiQuik G

            Genderless connectors enable quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikCConnector3

            AseptiQuik C

            Provide quick and easy sterile connections, even in non-sterile environments.
          • AseptiQuikLConnector

            AseptiQuik L

            Bioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.
          • AseptiQuikXConnector3

            AseptiQuik X

            Large format 1" connectors provide quick and easy sterile connections for high flow applications.
          • AseptiQuikSTCConnector3

            AseptiQuik STC

            Integration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.
          • AseptiQuikDCConnector3

            AseptiQuik DC

            Make quick and easy sterile connections and disconnections, even in non-sterile environments.
          • HFC392

            HFC39

            Aseptic disconnect functionality with automatic shutoff valves.
          • MPC2

            MPC

            Add ease of use and security to your most critical fluid handling applications.
          • MPX

            MPX

            Full line of connectors and configurations, including pressure sealing caps and plugs.
          • Back-to-BackAdapters13

            Back-to-Back Adapters

            Gives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing.
          • Sanitary2

            Sanitary

            Attach directly to popular 3/4" mini and 1" maxi size sanitary connections.
          • MPU

            MPU

            A 3/4" and 1" hose barb provides smooth, rapid media transfer.
          • SaniQuik1

            SaniQuik

            Integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.
          • Steam-ThruConnections2

            Steam-Thru Connections

            Quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.