Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

Product

Bodies

MPC17004T39 product photo

MPC17004T39

1/4 Hose Barb Non-Valved In-Line Coupling Body
HFCD17439MHC product photo

HFCD17439MHC

1/4" Hose Barb Valved Body Alloy C-276
HFCD17439M product photo

HFCD17439M

1/4 Hose Barb Valved In-Line Coupling Body
MPC17X1739 product photo

MPC17X1739

MPC Body x MPX Back-to-Back Body Adapter
MPXK17839 product photo

MPXK17839

1/2 Hose Barb Non-Valved Coupling Body With Lock
MPX17839 product photo

MPX17839

1/2 Hose Barb Non-Valved Coupling Body
HFCD17639MHC product photo

HFCD17639MHC

3/8" Hose Barb Valved Body Alloy C-276
MPCK17002T39 product photo

MPCK17002T39

1/8 Hose Barb Non-Valved In-Line Coupling Body With Lock
HFCD17839MHC product photo

HFCD17839MHC

1/2" Hose Barb Valved Body Alloy C-276
MPC17002T39 product photo

MPC17002T39

1/8 Hose Barb Non-Valved In-Line Coupling Body
MPU171239 product photo

MPU171239

3/4 Hose Barb Non-Valved Coupling Body
MPU171639 product photo

MPU171639

1" Hose Barb Non-Valved Coupling Body

Recently Viewed

View All