Category

    Material

    • Polyphenylsulfone, USP Class VI, ADCF

    Termination Size

      Termination Type

        Valved?

          Mounting Options

            Spring in FlowPath?

              RFID Enabled

                Bioprocessing

                For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

                5 list items
                • «
                • 1
                • »

                Product

                Genderless

                AQG33112 product photo

                AQG33112

                3/4" Sanitary Genderless AseptiQuik G PPSU Connector Body
                AQG17108 product photo

                AQG17108

                1/2" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                AQG17106 product photo

                AQG17106

                3/8" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                AQG17112 product photo

                AQG17112

                3/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                AQG17104 product photo

                AQG17104

                1/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
                5 list items
                • «
                • 1
                • »

                Recently Viewed

                View All