Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

Product

Bodies

AQC33012 product photo

AQC33012

3/4 Sanitary AseptiQuik Body
AQC33012HT product photo

AQC33012HT

3/4 Sanitary AseptiQuik Body - High Temperature

Genderless

AQG17012 product photo

AQG17012

3/4 Hose Barb Genderless AseptiQuik G Connector Body
AQG17012HT product photo

AQG17012HT

3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
AQG17112 product photo

AQG17112

3/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body
AQG33012 product photo

AQG33012

3/4 Sanitary Genderless AseptiQuik G Connector Body
AQG33012HT product photo

AQG33012HT

3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
AQG33112 product photo

AQG33112

3/4" Sanitary Genderless AseptiQuik G PPSU Connector Body
AQGSTC2330900 product photo

AQGSTC2330900

3/4 Sanitary AseptiQuik G STC
AQGSTC2330900HT product photo

AQGSTC2330900HT

3/4 Sanitary AseptiQuik G STC - High Temperature

Inserts

AQC44012 product photo

AQC44012

3/4 Sanitary AseptiQuik Insert
AQC44012HT product photo

AQC44012HT

3/4 Sanitary AseptiQuik Insert - High Temperature

Recently Viewed

View all recently visited products