Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

18 list items

Product

Bodies

AQSTC2331000 product photo

AQSTC2331000

1-1/2 Sanitary AseptiQuik STC
AQSTC2331000HT product photo

AQSTC2331000HT

1-1/2 Sanitary AseptiQuik STC - High Temperature
AQX33024 product photo

AQX33024

1-1/2 Sanitary AseptiQuik X Body
AQX33024HT product photo

AQX33024HT

1-1/2 Sanitary AseptiQuik X Body, High Temperature

Genderless

AQG33024HT product photo

AQG33024HT

1 1/2" Sanitary Genderless AseptiQuik G Connector Body
AQGSTC2331000 product photo

AQGSTC2331000

1-1/2 Sanitary AseptiQuik G STC
AQGSTC2331000HT product photo

AQGSTC2331000HT

1-1/2 Sanitary AseptiQuik G STC - High Temperature
AQL33024 product photo

AQL33024

1-1/2" Sanitary Genderless AseptiQuik L Connector Body
AQL33024HT product photo

AQL33024HT

1½" Sanitary Genderless AseptiQuik L Connector Body High Temperature
AQSSTC2331000 product photo

AQSSTC2331000

1-1/2" Sanitary AseptiQuik S STC
AQSSTC2331000HT product photo

AQSSTC2331000HT

1-1/2" Sanitary AseptiQuik S STC - High Temperature

Inserts

AQX44024 product photo

AQX44024

1-1/2 Sanitary AseptiQuik X Insert
18 list items

Recently Viewed

View all recently visited products