Termination Size

Termination Type

Valved?

Mounting Options

Sterilization

Spring in FlowPath?

RFID Enabled

Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

9 list items
  • «
  • 1
  • »

Product

Bodies

AQX17016 product photo

AQX17016

1 Hose Barb AseptiQuik X Body
AQX17016HT product photo

AQX17016HT

1 Hose Barb AseptiQuik X Body, High Temperature
MPC3301639 product photo

MPC3301639

1 Sanitary Non-Valved Coupling Body
MPU171639 product photo

MPU171639

1" Hose Barb Non-Valved Coupling Body

Genderless

AQL17016 product photo

AQL17016

1" Hose Barb Genderless AseptiQuik L Connector Body
AQL17016HT product photo

AQL17016HT

1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature

Inserts

AQX22016 product photo

AQX22016

1 Hose Barb AseptiQuik X Insert
AQX22016HT product photo

AQX22016HT

1 Hose Barb AseptiQuik Insert, High Temperature
MPU221639M product photo

MPU221639M

1" Hose Barb Non-Valved Coupling Insert
9 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products