Termination Size

  • 1"

Termination Type

    Valved?

      Mounting Options

        Sterilization

          Spring in FlowPath?

            RFID Enabled

              Bioprocessing

              For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

              9 list items
              • «
              • 1
              • »

              Product

              Bodies

              MPU171639 product photo

              MPU171639

              1" Hose Barb Non-Valved Coupling Body
              MPC3301639 product photo

              MPC3301639

              1 Sanitary Non-Valved Coupling Body
              AQX17016 product photo

              AQX17016

              1 Hose Barb AseptiQuik X Body
              AQX17016HT product photo

              AQX17016HT

              1 Hose Barb AseptiQuik X Body, High Temperature

              Genderless

              AQL17016 product photo

              AQL17016

              1" Hose Barb Genderless AseptiQuik L Connector Body
              AQL17016HT product photo

              AQL17016HT

              1" Hose Barb Genderless AseptiQuik L Connector Body High Temperature

              Inserts

              MPU221639M product photo

              MPU221639M

              1" Hose Barb Non-Valved Coupling Insert
              AQX22016 product photo

              AQX22016

              1 Hose Barb AseptiQuik X Insert
              AQX22016HT product photo

              AQX22016HT

              1 Hose Barb AseptiQuik Insert, High Temperature
              9 list items
              • «
              • 1
              • »

              Recently Viewed

              View All