Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

Product

Bodies

AQC17006HT product photo

AQC17006HT

3/8 Hose Barb AseptiQuik Body - High Temperature
AQC17008HT product photo

AQC17008HT

1/2 Hose Barb AseptiQuik Body - High Temperature
AQC33012HT product photo

AQC33012HT

3/4 Sanitary AseptiQuik Body - High Temperature

Genderless

AQG17004HT product photo

AQG17004HT

1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
AQG17006HT product photo

AQG17006HT

3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
AQG17008HT product photo

AQG17008HT

1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
AQG17012HT product photo

AQG17012HT

3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
AQG33012HT product photo

AQG33012HT

3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
AQG33024HT product photo

AQG33024HT

1 1/2" Sanitary Genderless AseptiQuik G Connector Body

Inserts

AQC22006HT product photo

AQC22006HT

3/8 Hose Barb AseptiQuik Insert - High Temperature
AQC22008HT product photo

AQC22008HT

1/2 Hose Barb AseptiQuik Insert - High Temperature
AQC44012HT product photo

AQC44012HT

3/4 Sanitary AseptiQuik Insert - High Temperature

Recently Viewed

View all recently visited products