Category

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Mounting Options

              Sterilization

              • Gamma, autoclave, SIP process

              Spring in FlowPath?

                RFID Enabled

                  Bioprocessing

                  For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

                  14 list items

                  Product

                  Other

                  STC1700200 product photo

                  STC1700200

                  1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
                  STC1700000 product photo

                  STC1700000

                  1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
                  STC2020200 product photo

                  STC2020200

                  1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
                  STC2020000 product photo

                  STC2020000

                  1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
                  STC2021000 product photo

                  STC2021000

                  3/4 Sanitary X 3/4 X 1-1/2 SIP Connector
                  STC1700600 product photo

                  STC1700600

                  3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)
                  STC2020100 product photo

                  STC2020100

                  3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
                  STC1700500 product photo

                  STC1700500

                  1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)
                  STC1700300 product photo

                  STC1700300

                  3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
                  STC1700100 product photo

                  STC1700100

                  3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
                  STC1700700 product photo

                  STC1700700

                  1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector (Autoclavable)
                  STC2020300 product photo

                  STC2020300

                  3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
                  14 list items

                  Recently Viewed

                  View All