Termination Size

    Termination Type

      Valved?

        Mounting Options

          Spring in FlowPath?

          RFID Enabled

            Bioprocessing

            For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

            Product

            Bodies

            AQC17008 product photo

            AQC17008

            1/2 Hose Barb AseptiQuik Body
            MPX17X1703 product photo

            MPX17X1703

            MPX to MPX Back-to-Back Body Adapter
            MPC17004T39 product photo

            MPC17004T39

            1/4 Hose Barb Non-Valved In-Line Coupling Body
            AQSTC2330900 product photo

            AQSTC2330900

            3/4 Sanitary AseptiQuik STC
            AQSTC2331000HT product photo

            AQSTC2331000HT

            1-1/2 Sanitary AseptiQuik STC - High Temperature
            AQX33024 product photo

            AQX33024

            1-1/2 Sanitary AseptiQuik X Body
            MPC17X1739 product photo

            MPC17X1739

            MPC Body x MPX Back-to-Back Body Adapter
            MPC17004T product photo

            MPC17004T

            1/4 Hose Barb Non-Valved In-Line Coupling Body
            MPXK17839 product photo

            MPXK17839

            1/2 Hose Barb Non-Valved Coupling Body With Lock
            MPX17839 product photo

            MPX17839

            1/2 Hose Barb Non-Valved Coupling Body
            AQSTC2330900HT product photo

            AQSTC2330900HT

            3/4 Sanitary AseptiQuik STC - High Temperature
            MPX17803 product photo

            MPX17803

            1/2 Hose Barb Non-Valved Coupling Body

            Recently Viewed

            View All