Bioprocessing

For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

14 list items

Product

Other

STC1700000 product photo

STC1700000

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
STC1700100 product photo

STC1700100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
STC1700200 product photo

STC1700200

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
STC1700300 product photo

STC1700300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
STC1700500 product photo

STC1700500

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)
STC1700600 product photo

STC1700600

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector (Autoclavable)
STC1700700 product photo

STC1700700

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector (Autoclavable)
STC1700800 product photo

STC1700800

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector (Autoclavable)
STC2020000 product photo

STC2020000

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
STC2020100 product photo

STC2020100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
STC2020200 product photo

STC2020200

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
STC2020300 product photo

STC2020300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector
14 list items

Recently Viewed

View all recently visited products