Category

    Termination Size

      Termination Type

        Valved?

          Mounting Options

            Sterilization

              Spring in FlowPath?

                RFID Enabled

                  Bioprocessing

                  For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

                  12 list items
                  • «
                  • 1
                  • »

                  Product

                  Genderless

                  AQG33024 product photo

                  AQG33024

                  1½" Sanitary Genderless AseptiQuik G Connector Body
                  AQG33012HT product photo

                  AQG33012HT

                  3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
                  AQG17004 product photo

                  AQG17004

                  1/4 Hose Barb Genderless AseptiQuik G Connector Body
                  AQG33024HT product photo

                  AQG33024HT

                  1 1/2" Sanitary Genderless AseptiQuik G Connector Body
                  AQG17008HT product photo

                  AQG17008HT

                  1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                  AQG17012HT product photo

                  AQG17012HT

                  3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                  AQG17012 product photo

                  AQG17012

                  3/4 Hose Barb Genderless AseptiQuik G Connector Body
                  AQG17006HT product photo

                  AQG17006HT

                  3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature
                  AQG17004HT product photo

                  AQG17004HT

                  1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature
                  AQG17008 product photo

                  AQG17008

                  1/2 Hose Barb Genderless AseptiQuik G Connector Body
                  AQG33012 product photo

                  AQG33012

                  3/4 Sanitary Genderless AseptiQuik G Connector Body
                  AQG17006 product photo

                  AQG17006

                  3/8 Hose Barb Genderless AseptiQuik G Connector Body
                  12 list items
                  • «
                  • 1
                  • »

                  Recently Viewed

                  View All