Termination Size

Termination Type

Valved?

Mounting Options

  • Free Floating

    Spring in FlowPath?

    RFID Enabled

    Bioprocessing

    For pharmaceutical manufacturers it can be just as hard to keep up with demand as it is to keep up with the highly competitive market. Now you can do both with easy-to-use single-use connectors from CPC. They help maintain flow path sterility and integrity while enabling you to improve production yields, decrease time-to-market and reduce costs. Our genderless sterile connectors simplify process integration, maximize flexibility and streamline your supply chain efficiencies.

    Product

    Bodies

    AQC17006 product photo

    AQC17006

    3/8 Hose Barb AseptiQuik Body
    AQC17006HT product photo

    AQC17006HT

    3/8 Hose Barb AseptiQuik Body - High Temperature
    AQC17008 product photo

    AQC17008

    1/2 Hose Barb AseptiQuik Body
    AQC17008HT product photo

    AQC17008HT

    1/2 Hose Barb AseptiQuik Body - High Temperature
    AQC33012 product photo

    AQC33012

    3/4 Sanitary AseptiQuik Body
    AQC33012HT product photo

    AQC33012HT

    3/4 Sanitary AseptiQuik Body - High Temperature

    Inserts

    AQC22006 product photo

    AQC22006

    3/8 Hose Barb AseptiQuik Insert
    AQC22006HT product photo

    AQC22006HT

    3/8 Hose Barb AseptiQuik Insert - High Temperature
    AQC22008 product photo

    AQC22008

    1/2 Hose Barb AseptiQuik Insert
    AQC22008HT product photo

    AQC22008HT

    1/2 Hose Barb AseptiQuik Insert - High Temperature
    AQC44012 product photo

    AQC44012

    3/4 Sanitary AseptiQuik Insert
    AQC44012HT product photo

    AQC44012HT

    3/4 Sanitary AseptiQuik Insert - High Temperature

    Recently Viewed

    View all recently visited products