2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

STC2020100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Vacuum to 20 psi, 1.4 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave, SIP process
Temperature Range:
39°F - 104°F (4°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Valved

Recently Viewed

View All