HFC Disconnect

The HFC Disconnect Series enables sterile disconnection of single-use biopharma and cell and gene therapy manufacturing systems. With an easy push of the connector thumb latch, sterility is maintained on both sides of the system during the disconnection process. Ideal for disconnection from storage/mixing tanks, SU bioreactors, transfer lines, chromatography skids, filters, sampling, and freeze/thaw bags. Sold in the connected set, including a protective thumb latch cover eliminating the chance of an accidental disconnection. Laser etched with item and lot number for batch traceability.

HFC Disconnect - how to guide
FeaturesBenefits
Intuitive one-step disconnection processMinimize operation error and eases standard operation procedure creation and training
Ease of connectivityNo requirement for additional equipment to make sterile disconnection
Audible "click"Provides confidence of a secure connection
Protective thumb latch coverEliminate accidental disconnects
Laser etched item number and lot numberFull traceability to raw material source
Alloy C-276 internal flow path springEnabling broader application compatibility
Pressure:Up to 75 psi, 5.17 bar
Temperature:34°F (1°C) to 104°F (40°C)
 
Materials:
Main components:

Polysulfone (amber tint), USP Class VI, ADCF

O-rings:

Silicone (clear), platinum cured, USP Class VI, ADCF

Flow Path Springs:Alloy C-276
  
Sterilization: 
Gamma:Up to 50 kGy gamma irradiation. Sterilize coupled or uncoupled.
Autoclave:

Up to 270°F (132°C) for 60 minutes. One cycle

  
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
straight-throughHFC Disconnect ¼” CV Value 0.77
HFC Disconnect ⅜” CV Value 1.1
HFC Disconnect ½” CV Value 1.9

Legend
Legend

9 list items
  • «
  • 1
  • »

Product

Bodies

HFCD17439MHC product photo

HFCD17439MHC

HFCD17439MHC
1/4" Hose Barb Valved Body Alloy C-276
Product ID: HFCD17439MHC
HFCD17639MHC product photo

HFCD17639MHC

HFCD17639MHC
3/8" Hose Barb Valved Body Alloy C-276
Product ID: HFCD17639MHC
HFCD17839MHC product photo

HFCD17839MHC

HFCD17839MHC
1/2" Hose Barb Valved Body Alloy C-276
Product ID: HFCD17839MHC

Inserts

HFCD22439MHC product photo

HFCD22439MHC

HFCD22439MHC
1/4" Hose Barb Valved Insert Alloy C-276
Product ID: HFCD22439MHC
HFCD22639MHC product photo

HFCD22639MHC

HFCD22639MHC
3/8" Hose Barb Valved Insert Alloy C-276
Product ID: HFCD22639MHC
HFCD22839MHC product photo

HFCD22839MHC

HFCD22839MHC
1/2" Hose Barb Valved Insert Alloy C-276
Product ID: HFCD22839MHC

Set

HFCD39SET4HC product photo

HFCD39SET4HC

HFCD39SET4HC
1/4" Hose Barb Valved Coupling Set Alloy C-276
Product ID: HFCD39SET4HC
HFCD39SET6HC product photo

HFCD39SET6HC

HFCD39SET6HC
3/8" Hose Barb Valved Coupling Set Alloy C-276
Product ID: HFCD39SET6HC
HFCD39SET8HC product photo

HFCD39SET8HC

HFCD39SET8HC
1/2" Hose Barb Valved Coupling Set Alloy C-276
Product ID: HFCD39SET8HC
9 list items
  • «
  • 1
  • »

Recently Viewed

View All